PCN_ECN_banner

Category: PICO System-on-Modules

PICO Family

The PICO Module Family offers an ultra-compact, low-power System-on-Module solution measuring just 37 x 40 mm — the smallest form factor in the TechNexion portfolio. Built with three 70-pin board-to-board Hirose connectors, PICO modules are ideal for space-constrained designs that demand reliable performance, pre-certified wireless connectivity, and modular scalability. Perfect for wearables, smart sensors, portable devices, and compact edge AI systems.

Download the PICO Catalog

Get all the essential specs in one place.
Our catalog includes detailed mechanical drawings, I/O interfaces, wireless certifications for everything you need to evaluate and integrate PICO modules into your next project.

Key Highlights

Ultra Compact Size

Ultra-Compact Size
Just 37 x 40 mm — perfect for space-limited designs like wearables, sensors, and handheld devices.

Longevity

Longevity
15+ years availability from the start of production ensuring the same product to be available during the lifetime of your  embedded project.

Scalable and Pin-Compatible

Scalable and Pin-Compatible

A complete family stretching multiple generations of SOC technology enabling true scalability and futureproof your design.

Highlight_Icon_Software Platform_7

Sourcecode Software
Yocto Linux, Debian or Android sourcecode can be easily obtained from our github account for seamless development.

Highlight_Icon_Cost Saving

Cost-Effective Solutions
Designed with value in mind, delivering reliable performance at a competitive cost without compromising on quality.

Highlight_Icon_Certified Connectivity

Pre-Certified Wi-Fi
Pre-certified wireless options simplify design and reduce costs for end-device certifications.

Power Efficient

Power Efficient
Engineered for low power consumption, perfect for battery-operated and energy-sensitive applications where efficiency matters.

Online Technical Help
Provides expert resources and guidance to streamline development and integration.

SOM Family Comparison: AXON vs. EDM vs. PICO

FeatureAXONEDMPICO
Connector4*80-pin
Hirose connectors
260-pin
Edge connectors
70-pin
Hirose connectors
Size58 x 37 mm69.6 x 35 mm37 x 40 mm
Key AdvantagesInterface SupersetLow-cost single connectorSmallest size
Applications• Edge Computing
• Vehicle vision applications
• Drone / UAV / Robotics
• General Embedded
• Edge AI / Vision Applications
• Smart manufacturing
• Small compact embedded devices
• Vibration prone applications
• Low-power mobile applications

Starter Kits that Deliver

Proof of concept within a day. It’s possible with TechNexion’s System on Module Starter kits that bring all bits of hardware to the table. Backed up with demo Yocto, Linux and Debian pre-installed on your evaluation kit and take literally a minute to boot after you receive your kit on your doorstep.

Need a touch display or a camera solution? You can easily add these to the kit and software driver is already made available, assisting you quickly with your proof of concept validation steps.

PICO Starter Kit

Embedded Vision Made Easy

Integration of Embedded vision camera sensors in your system with TechNexion SOMs is made easy with the TechNexion unified camera driver that comes pre-installed and packaged with your TechNexion System-on-Module.

All TechNexion Embedded Vision products are supported with VizionViewer and VizionSDK, giving your engineering team full control over the camera settings by using C# or Python.

VizionViewer™
VizionSDK

Online Support

TechNexion offers comprehensive online support with detailed manuals, quick start guides, and FAQs to help you integrate and deploy PICO modules with ease.

Whether you’re at the prototyping or production stage, everything you need is just a click away to streamline your development process.

Source Code Software

Yocto, Linux, Debian, or Android source code can be easily accessed through our official GitHub repository, enabling seamless development and integration. With complete BSPs, build instructions, and driver support, developers can customize systems with confidence.

Our open-source approach ensures transparency, flexibility, and faster innovation, whether you’re building embedded applications for industrial, medical, or consumer use.

Schematic for Carrier Board Design

Building a custom carrier board? TechNexion provides reference schematics and professional design review services to help you reduce hardware risks and ensure compatibility.

Whether you’re a beginner or an experienced developer, we support you in making your design work right the first time.

Pre-certified Wireless / Bluetooth

All PICO modules feature globally pre-certified Wi-Fi and Bluetooth connectivity. This eliminates the need for additional RF certifications, allowing faster time-to-market and reduced costs. Enjoy seamless and reliable wireless performance with minimal engineering effort.

TechNexion PICO Modules

Part NumberProcessorMemoryStorageWiFi / Bluetooth Operating temperatureFamily
PICO-IMX93NXP i.MX93Up to 2GB LPDDR4x32GB eMMCWiFi 4 + BT 5.2 (IW416)-40°C to +85°CPICO
PICO-IMX8M-MININXP i.MX8M MiniUp to 8GB LPDDR416GB eMMCWiFi 5 + BT 5-40°C to +85°CPICO
PICO-IMX8MNXP i.MX8M QuadUp to 8GB LPDDR416GB eMMCWiFi 5 + BT 5-40°C to +85°CPICO
PICO-IMX7NXP i.MX7Up to 2GB DDR3L16GB eMMC
SD Card Slot
WiFi 5 + BT 5-40°C to +85°CPICO
PICO-IMX6NXP i.MX6 Quad
NXP i.MX6 Duallite
NXP i.MX6 Solo
Up to 1GB DDR3L16GB eMMC
SD Card Slot
WiFi 5 + BT 5-40°C to +85°CPICO
PICO-IMX6ULLNXP i.MX6UL
NXP i.MX6ULL
Up to 1GB DDR3L4GB eMMCWiFi 5 + BT 5-40°C to +85°CPICO

Not sure where to start ?

Fill out the details below and one of our representatives will contact you shortly.

SHARE YOUR CART