Category: System on Modules

System on Modules

TechNexion’s System-on-Modules — including the EDM, AXON, and PICO families — provide a scalable foundation for embedded innovation. Powered by NXP i.MX 6, 7, 8M, and 9 processors, each module is engineered for performance, reliability, and seamless integration.

Whether you’re building smart vision systems, robotics, IoT gateways, or portable devices, our SoMs offer rich I/O, native camera support, and pre-certified wireless connectivity.

As an NXP Gold Partner, we deliver trusted quality, long-term availability, and full support for open-source Linux and Android — helping you accelerate development and reduce risk.

Board-to-Board Connectivity

AXON brings a whole arsenal of interfaces to the table to integrate into embedded systems. Built for the future. Available today.

  • High Pin Count Interfaces
  • Interface Superset
  • Ideal for Drone / UAV / Robotics

260 Pin SO-DIMM Form Factor

EDM Type G Modules come with a variety of modern interfaces on a convenient 260 pin edge connector in a very compact formfactor.

  • Low-cost single connector
  • Linux & Android Support
  • Ideal for General Embedded and AI

Board-to-Board Connectivity

PICO Modules are Compact. Small and versatile. Ideal for mobile applications with their 37 x 40 mm footprint and board to board connectors.

  • Smallest TechNexion SoM (37x40mm)
  • Power Efficient
  • Ideal for Vibration prone applications

TechNexion’s Evaluation Kits (EVK) are
able to efficiently reduce the development risk and time of your embedded projects.

SOM Family Comparison: AXON vs. EDM vs. PICO

FeatureAXONEDMPICO
Connector4*80-pin
Hirose connectors
260-pin
Edge connectors
70-pin
Hirose connectors
Size58 x 37 mm69.6 x 35 mm37 x 40 mm
Key AdvantagesInterface SupersetLow-cost single connectorSmallest size
Applications• Edge Computing
• Vehicle vision applications
• Drone / UAV / Robotics
• General Embedded
• Edge AI / Vision Applications
• Smart manufacturing
• Small compact embedded devices
• Vibration prone applications
• Low-power mobile applications
SHARE YOUR CART