TechNexion GMSL™ (Gigabit Multimedia Serial Link) cameras deliver reliable, long-distance data transmission with GMSL2 and GMSL3 technology.
Fully IP68 waterproof and can be connected with single wire COAX extension cables using FAKRA interconnects to bridge cable distances up-to 15 meters.
Built-in ISP
A built-in ISP takes care of color correction, calibration, exposure, and more.
Global / Rolling Shutter
Choose rolling shutter for smooth imaging or global shutter for crisp, distortion-free captures.
Up to 15m
Up to 15 meters of data and power transmission over a single COAX cable.
IP68 Waterproof
Protected from total dust ingress and long-term immersion up to a specified pressure.
Integrating TechNexion GMSL cameras into your system is fast and straightforward, with readily available product drivers and integration guides.
Our cameras are fully supported by VizionViewer™, a cross-platform software with a user-friendly graphical interface for real-time video streaming and image capture.
For advanced control and automation, developers can use VizionSDK — a powerful SDK supporting both C++ and Python, compatible with Windows and Linux environments.
Together, these tools provide everything your engineering team needs for quick evaluation, customization, and seamless deployment.
TechNexion GSML cameras are supported with a single software driver implementation on Nvidia, NXP and Intel official evaluation boards and partner systems.
To learn more about compatibility. Reach out to your TechNexion representative to enable GMSL support on your embedded system.
![]() | i.MX95 i.MX8M Plus |
![]() | Jetson AGX Orin Jetson Orin NX Jetson Orin Nano |
![]() | Arrow Lake Panther Lake |
To ensure hassle-free integration and maximum performance, TechNexion offers a range of dedicated accessories for our GMSL2 camera series. Whether you’re connecting to any x86 or ARM products, we’ve got you covered.
Working with a system that doesn’t have GMSL support?
TechNexion’s high-speed USB Type-C (20Gbps) frame grabber makes it easy. Connect up to 4 cameras through a single USB port — no dedicated GMSL interface required.
Fully compatible with Windows and Linux, it offers plug-and-play UVC support. Just connect and start streaming — hassle-free.
1-4 Port
UVC Compliant
Autodetect
Plug and Play
Designed to connect TechNexion GMSL cameras to the NVIDIA Jetson Orin NX or Nano development kits. Compact, reliable, and easy to integrate.
Orin NX
Orin Nano
Up to 15m
Multi Camera
Frame Sync
Board Level
S-Mount
C-Mount
Part Number | Sensor | Resolution | Chromaticity | Shutter Type | Lens | Enclosure | Interface |
---|---|---|---|---|---|---|---|
VLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0144-CB | onsemi AR0144 | 1MP | Color | Global | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0144-SL | onsemi AR0144 | 1MP | Color | Global | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Mono | Global | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0145-CB | onsemi AR0145 | 1MP | Mono | Global | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0145-SL | onsemi AR0145 | 1MP | Mono | Global | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0234-CB | onsemi AR0234 | 2MP | Color | Global | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0234-SL | onsemi AR0234 | 2MP | Color | Global | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0521-CB | onsemi AR0521 | 5MP | Color | Rolling | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0521-SL | onsemi AR0521 | 5MP | Color | Rolling | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0522-CB | onsemi AR0522 | 5MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0522-SL | onsemi AR0522 | 5MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0821-CB | onsemi AR0821 | 8MP | Color | Rolling | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0821-SL | onsemi AR0821 | 8MP | Color | Rolling | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR0822-CB | onsemi AR0822 | 8MP | Color, Mono | Rolling | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR0822-SL | onsemi AR0822 | 8MP | Color, Mono | Rolling | S-Mount | Board Level | GMSL2™ |
VLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Closed Housing | GMSL2™ |
VLS-GM2-AR1335-CB | onsemi AR1335 | 13MP | Color | Rolling | C-Mount | Closed Housing | GMSL2™ |
UVLS-GM2-AR1335-SL | onsemi AR1335 | 13MP | Color | Rolling | S-Mount | Board Level | GMSL2™ |
Part Number | Connector Type | Camera Interface | Max Camera Channels | Platform Support |
---|---|---|---|---|
VL-GM2-8CAM-RPI22 | RPI-22 Pin connector | GMSL™ | Up to 8 cameras | NVIDIA Jetson Orin Nano / NX |
UVC-VL-GM2-1CAM | USB Type-C | GMSL™ | Single camera | x86 / ARM systems |
TechNexion GMSL2 Cameras come with OSP (on sensor profile) support enabling fast boot up and availability of multi camera setups in robotic and industrial embedded applications by providing granular configuration support right inside the camera and completely user definable and configurable with VizionSDK and VizionViewer™ software.
By using a standard S-Mount and C-Mount lens assemblies. Our team of optical engineers can assist with precise customization in response to specific requirements to fit your embedded vision project involving FOV, TTL, MOD or mechanical or environmental constraints ensuring optimal performance across a range of use cases.
Searching for a lens with or without an IR-cut filter is as easy as select a standard TechNexion camera sensor. However for custom filters in other light spectrums our optical engineers are standby for a consultation to learn more about your embedded vision project.
Contact your TechNexion sales representative for a consultation if you have questions regarding any of the aforementioned subjects.
Looking for an overview of our full GMSL camera lineup, specifications, and configuration options?
Download our product catalogue to explore the complete range.
Fill out the details below and one of our representatives will contact you shortly.