XORE-IMX8M-MINI

Introduction

LGA SOLDER DOWN SYSTEM ON MODULE WITH NXP I.MX8M MINI

SKU: XOREIMX8MM

Lead time when no inventory : Upto 8 Weeks

Quick Overview

LGA SOLDER DOWN SYSTEM ON MODULE WITH NXP I.MX8M MINI
$75.00
XORE-IMX8M-MINI is available for purchase in increments of 1

* Required Fields

$75.00

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Solo
NXP i.MX8M Mini Dual
NXP i.MX8M Mini Quad
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memoryup to 4GB LPDDR4
StorageeMMC (16GB Default)
System on ModuleXORE SOM

Signaling

I/OMIPI CSI
MIPI DSI
RGMII
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode1080p60 H.264
Video Encode1080p120 H.264
CameraMIPI CSI (4 lanes)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions30 x 30 mm
Weight5 grams
Operation TemperatureCommercial: 0° to +60° C
Extended: -20° to +70° C
Industrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSNTBD
ECCNTBD
REACH RoHSYES