You have no items in your shopping cart.
Processor | NXP i.MX6 Quad |
---|---|
Processor Speed | 1GHz |
Architecture | ARM Cortex-A9 |
PMIC | NXP MMPF0100 |
Memory | 2GB DDR3 |
Storage | MicroSD Cardslot |
Board-to-Board Connector | EDM connector (314-pin MXM3) |
System on Module | EDM SOM |
Debug Interface | JTAG Interface by Through-hole UART Interface by Through-hole |
Network LAN | 1x Atheros AR8035 Gigabit LAN |
---|---|
Wi-Fi | 1x Broadcom BCM4339 802.11 a/b/g/n/ac |
Bluetooth | 1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) |
Antenna | u.FL connector |
Internal Display | MIPI DSI signals on 33-pin FPC connector |
---|---|
Expansion Headers | GPIO I²C PWM SATA SPI UART |
External Display | 1x HDMI |
---|---|
Audio Connectors | 1x 3.5mm jack Microphone 1x 3.5mm jack Stereo Audio in 1x 3.5mm jack Stereo Audio out S/PDIF (optical) |
Network | 1x RJ45 |
USB | 1x USB 2.0 Host 1x USB 2.0 OTG |
Serial | 1x RS-232 |
SD Cardslot | 1x microSD cardslot |
Graphic Engine | Vivante GC355 (Dual/Quad/QuadPlus) Vivante GC2000 (Dual/Quad) |
---|---|
Video Decode | 1080p60 H.264 (Dual/Quad) |
Video Encode | 1080p30 H.264 BP/Dual 720p |
Camera | MIPI CSI (4 lanes) |
Audio Codec | NXP SGTL5000 |
---|
Power Input | 5V DC +/-5% |
---|---|
Power Connector | 5.5/2.1mm barrel jack |
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|
Dimensions | 95 x 95 mm |
---|---|
Weight | 100 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
---|
HTSN | 8473.30.1180 |
---|---|
ECCN | 5A992.c Mass Market |
REACH RoHS | YES |