Wandboard IMX8M-Plus-2G

Introduction

SKU: WB-IMX8MPLUS-2G

Lead time when no inventory : Upto 10 Weeks

Quick Overview

PRE-ORDER your Wandboard 8MPLUS with the new upcoming i.MX8M Plus with an Quad core Cortex-53 and 2.3 TOPS AI chip and 2GB low-power LPDDR4 today. Get it shipped at launch.
$134.00
Wandboard IMX8M-Plus-2G is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX8M Plus
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M7
PMICNXP PCA9450
Memory2GB LPDDR4
Storage32GB eMMC
Board-to-Board ConnectorEDM Type G connector (260-pin)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Expansion Interfaces

Expansion Slots1x M.2 slot

Internal Headers

Internal Display1x dual channel LVDS (expansion header)
1x TOUCH connector
Expansion HeadersCAN
GPIO
I²C
I²S
PWM
SPI
UART

External Connectors

External Display1x HDMI
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 3.0 Host
1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Serial2x UART
Buttons1x Boot Select
1x Reset
Indicators1x PWR LED
SIM Cardslot1x Nano-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC520L (2D)
Vivante GC7000UL
Video DecodeHD (1080p +720p) (QuadPlus)
Video Encode1080p60 H.265, H.264
CameraDual MIPI CSI (4 lanes)

Signaling

I/OHDMI
LVDS (Dual Channel)
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Power Specifications

Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation TemperatureCommercial: 0° to +50° C

Certification and Compliance

USAFCC Part 15 B
CertificationCompliant with CE / FCC / RoHS / REACH directives

ORDER INFORMATION

HTSN8473.30.1180
ECCN5A992.c Mass Market
REACH RoHSYES