SKU: wand-pi-8m

Quick Overview

WAND-PI-8M ADVANCED VIDEO PROCESSING BOARD BASED ON NXP i.MX8M APPLICATIONS PROCESSOR
$99.00
WAND-PI-8M is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX8M Quad
ArchitectureARM Cortex-A53 + M4
Memoryup to 4GB DDR4
StorageeMMC (4GB Default)
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 4.1 (BR+EDR+BLE) (optional)
AntennaMHF4 connector (optional)

Internal Headers

Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART

External Connectors

External Display1x HDMI
Network1x RJ45
USB1x USB 3.0 Host
1x USB 3.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineVivante GC7000Lite
Video Decode4K UltraHD HDR 4Kp60, H.265 VP9

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSN8473.30.1180
ECCN5A992
REACH RoHSYES

You may also be interested in the following product(s)