TWP-1560-IMX6

Loading The product configurator is being loaded...

* Required Fields

SKU: TWP1560IMX6

Lead time when no inventory : Upto 8 Weeks

Quick Overview

Waterproof 15.6 inch i.MX6 Panel PC
$1,075.00
TWP-1560-IMX6 is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)

Expansion Interfaces

Expansion Slots2x M.2 slot
2x mini-PCIe with SIM cardslot

External Connectors

Network1x 8-pin M12
USB1x 8-pin M12 (2x USB 2.0 Host)
Serial1x 8-pin M12 (1x RS-232)

Video

Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)
Video Encode1080p30 H.264
BP/Dual 720p

Display

LCD15.6 inch widescreen LCD with LED backlight
Resolution1366 x 768 pixels
Luminance300 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Power Specifications

Power InputAvailable with 12V, 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector3-pin M12
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Enclosure MaterialStainless Steel
Front BezelStainless Steel
IP RatingIP69K
Dimensions438 (W) x 289 (H) x 56 (D) mm
Weight7100 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)

Mounting Options

VESA Mounting75*75 VESA MIS-D Standard (separate purchase)
Yoke MountingYoke Standard 50mm (separate purchase)

DIMENSIONS

ORDER INFORMATION

HTSN8471.90.0000
ECCN5A992.c Mass Market
REACH RoHSYES
Single Unit Packing Quantity1 Set