TCK3-APL

Loading The product configurator is being loaded...

* Required Fields

Introduction

Apollo Lake Based Fanless Box PC

SKU: TCK3APL

Lead time when no inventory : Upto 4 Weeks

Quick Overview

Apollo Lake Based Fanless Box PC
$481.00
TCK3-APL is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorAtom x5-E3930 (2x 1.8GHz)
Atom x7-E3950 (4x 2.0GHz)
Architecturex86 (Apollo Lake)
PMICIDT P91E0
BIOSUEFI AMI BIOS
Memoryup to 8GB SO-DIMM DDR3L
StorageeMMC (32GB Default)
M.2 SSD (optional)
SATA SSD (optional)

Connectivity

Network LAN2x Intel i210 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac (optional)
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5 (optional)
AntennaMHF4 connector (optional)

Expansion Interfaces

Expansion Slots2x M.2 slot

Internal Headers

Expansion HeadersUSB

External Connectors

External Display2x miniDP
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Serial2x RS-232
GPIO8x GPIO
Buttons1x Power
Indicators1x PWR LED
1x SATA LED
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode4Kp60 H.264
Video Encode4Kp60 H.264

Audio

Audio CodecRealtek ALC662

Sensors

RTCIntegrated in SoC
with backup Battery

Power Specifications

Power Input10-30V DC
Power Connector5.5/2.1mm barrel jack (screw type)
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Ubuntu
Windows 10

Environmental and Mechanical

Enclosure MaterialMetal
Dimensions187 (W) x 137 (H) x 40 (D) mm
Weight800 grams
Operation TemperatureIndustrial: -40° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock30G half-sine 11 ms duration
Vibration3 Grms random 5-500Hz hr/axis

Mounting Options

VESA Mounting100*100 VESA MIS-D Standard (separate purchase)
Surface Mounting4 mounting holes
DIN Mounting30mm DIN Rail Standard (DIN bracket separate purchase)

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

HTSNTBD
ECCNTBD
REACH RoHSYES