You have no items in your shopping cart.
Processor | NXP i.MX8M Mini Quad |
---|---|
Processor Speed | 1.8Ghz |
Architecture | ARM Cortex-A53 + M4 |
PMIC | ROHM BD71847 |
Memory | 4GB LPDDR4 |
Storage | 32GB eMMC |
System on Module | XORE SOM |
I/O | MIPI CSI MIPI DSI RGMII PCIe USB USB OTG I²S SDIO UART SPI I²C PWM GPIO |
---|
Graphic Engine | Vivante GC7000Lite |
---|---|
Video Decode | 1080p60 H.264 |
Video Encode | 1080p60 H.264 |
Camera | MIPI CSI (4 lanes) |
Power Input | 5V DC +/-5% |
---|---|
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|
Dimensions | 30 x 30 mm |
---|---|
Weight | 5 grams |
Operation Temperature | Commercial: 0° to +60° C |
Relative Humidity | 10 to 90 % |
MTBF | >100 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
HTSN | TBD |
---|---|
ECCN | TBD |
REACH RoHS | YES |