PICO-IMX6G-205-R256-E04-BB

SKU: PICOIMX6G205R256E04BB

Only 88 left

Lead time when no inventory : Upto End of Life

Can be replaced with PICO-IMX6Y2-09-R05-E04-9377

Quick Overview

PICO SOM NXP I.MX6 ULTRALITE 528MHZ + 256MB DDR3L + 4GB EMMC + 802.11BGN + BLUETOOTH 4.0
$51.98
PICO-IMX6G-205-R256-E04-BB is available for purchase in increments of 1

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory256MB DDR3L
Storage4GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII
Wi-Fi1x Broadcom BCM43438 802.11 b/g/n (optional)
Bluetooth1x Broadcom BCM43438 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

BrandTechNexion
Country of OriginTaiwan
SKU NumberX103011101002040210511
HTSN8473.30.1180
ECCN5A992
REACH RoHSYES
Single Packing SKU NumberS103011101002040210511
Single Unit Packing Quantity1 Pcs.
Single Packing Carton Weight100 grams
Single Packing Carton Dimensions141x116x27 mm
Bulk Packing SKU NumberB103011101002040210511
Bulk Packing Quantity100 Pcs.

You may also be interested in the following product(s)