You have no items in your shopping cart.
Processor | TI OMAP3530 600Mhz |
---|---|
Memory | 256MB LPDDR1 |
Storage | NAND Flash (512MB Default) |
Power Consumption | Depending on Configuration |
---|
Dimensions | TBD |
---|---|
Weight | TBD |
Operation Temperature | Industrial: -40° to +85° C |
HTSN | 8473.30.1180 |
---|---|
ECCN | EAR99 |
REACH RoHS | YES |