EDM1-CF-IMX6U-10-R1GB-NI4G-L-2C

SKU: EDM1CFIMX6U10R1GBNI4GL2C

Only 8 left

Lead time when no inventory : Upto End of Life

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 DUALLITE 1GHZ + 1GB RAM + 4GB EMMC + GIGABIT LAN + 2 CAN
$107.35
EDM1-CF-IMX6U-10-R1GB-NI4G-L-2C is available for purchase in increments of 10

SPECIFICATION

Core System

ProcessorNXP i.MX6 DualLite
Processor Speed1GHz
ArchitectureARM Cortex-A9
Memory1GB DDR3
Storage4GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)
S/PDIF

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Standard
Weight20 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

BrandTechNexion
Country of OriginTaiwan
SKU NumberX101005002010040000511
HTSN8473.30.1180
ECCN5A992.c Mass Market
REACH RoHSYES
Bulk Packing SKU NumberB101005002010040000511
Bulk Packing Quantity10 Pcs.

You may also be interested in the following product(s)