EDM1-IMX6D-10-R10-E16

Introduction

EDM COMPACT TYPE 1 NXP I.MX6 DUAL 1GHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN

SKU: EDM1IMX6D10R10E16

Lead time when no inventory : Upto 16 Weeks

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 DUAL 1GHZ + PMIC + 1GB RAM + 16GB EMMC + GIGABIT LAN
$113.40
  • Buy 100 for $97.20 each and save 15%
EDM1-IMX6D-10-R10-E16 is available for purchase in increments of 100

SPECIFICATION

Core System

ProcessorNXP i.MX6 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory1GB DDR3
Storage16GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)
Vivante GC2000 (Dual/Quad)
Video Decode1080p60 H.264 (Dual/Quad)
Video EncodeBP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux
Real Time OS

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical

DimensionsTBD
Form FactorEDM Compact
Weight20 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

BLOCK DIAGRAM

DIMENSIONS

ORDER INFORMATION

BrandTechNexion
Country of OriginTaiwan
HTSN8473.30.1180
ECCN5A992.c Mass Market
REACH RoHSYES

You may also be interested in the following product(s)