XORE-IMX8M-MINI Top

Double click on above image to view full picture

Zoom Out
Zoom In

XORE-IMX8MMQ18-R40-E32

SKU: XOREIMX8MMQ18R40E32

Quick Overview

XORE LGA SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB RAM + 32GB EMMC

SMALLEST I.MX8M MINI MODULE ON THE MARKET
  • Buy 100 for $85.88 each and save 10%
  • Buy 500 for $79.80 each and save 17%

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memory4GB LPDDR4
Storage32GB eMMC
System on ModuleXORE SOM

Signaling

I/OMIPI CSI
MIPI DSI
RGMII
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode1080p60 H.264
Video Encode1080p120 H.264
CameraMIPI CSI (4 lanes)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions30 x 30 mm
Weight5 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis