PICO-IMX6UL Top

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-IMX6G-205-R256-E04-BW-TE

SKU: PICOIMX6G205R256E04BWTE

Quick Overview

PICO SOM NXP I.MX6 ULTRALITE 528MHZ + 256MB DDR3L + 4GB EMMC + 802.11AC + BLUETOOTH 4.0 EXTENDED TEMP -20~70C

Only 60 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory256MB DDR3L
Storage4GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII
Wi-Fi1x Broadcom BCM4339 802.11 a/b/g/n/ac (optional)
Bluetooth1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE) (optional)
Antennau.FL connector

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
Operation TemperatureExtended: -20° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz