PICO-PI-IMX8M-MINI (NXP i.MX8M Mini) Development Kit

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-PI-IMX8M-MINI

SKU: PICOPIIMX8MMINI

Quick Overview

PICO-PI-IMX8M-MINI-1G-DEV evaluation and development kit based on NXP i.MX8M Mini Quad applications processor with up to 4GB LPDDR4 memory, 16GB eMMC storage, supporting pre-certified Wi-Fi 5 - 802.11 a/b/g/n/ac and Bluetooth 5 (BR EDR BLE).
Loading The product configurator is being loaded...

* Required Fields

$165.00

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memoryup to 4GB LPDDR4
Storage16GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Internal Headers

Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART

External Connectors

Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC Nano Ultra
Video Decode1080p60 H.264
Video Encode1080p60 H.264
CameraMIPI CSI (4 lanes)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

Dimensions85 (W) x 56 (H) x 26 (D) mm
Weight50 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives