PICO-PI-IMX6ULL

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-PI-IMX6ULL

SKU: PICO-PI-IMX6ULL

Quick Overview

Start your i.MX6UL/ULL project today
Loading The product configurator is being loaded...

* Required Fields

$99.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
NXP i.MX6 ULL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory512MB DDR3L
StorageeMMC (4GB Default)
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Micrel KSZ8081RNBCA Fast Ethernet LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineSoC Integrated
Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (1 channel)

Power Specifications

Power ConsumptionDepending on Configuration

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock50G/25ms
Vibration3 Grms random 5-500Hz hr/axis