PICO-NYMPH-IMX6

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-NYMPH-IMX6

SKU: PICO-NYMPH-IMX6

Quick Overview

Evaluation Kit System based around NXP i.MX6 + PICO-NYMPH in a convenient assembled metal enclosure.
Loading The product configurator is being loaded...

* Required Fields

$199.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 DualLite
NXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
Memory1GB DDR3
Storage16GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

Expansion Interfaces

Expansion Slots1x M.2 slot (USB signals only)
1x mini-PCIe with SIM cardslot

Internal Headers

Internal Display1x single channel LVDS (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersCAN
RS232
USB
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

External Display1x HDMI
1x VGA 15-pin D-SUB
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video EncodeBP/Dual 720p

Audio

Audio CodecNXP SGTL5000

Sensors

RTCmaxim integrated DS1337+
with backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Enclosure MaterialMetal
Dimensions104 (W) x 34 (H) x 80 (D) mm
Weight280 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis