PICO-IMX7D-10-R05-MSD

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-IMX7D-10-R05-MSD

SKU: PICOIMX7D10R05MSD

Quick Overview

PICO SOM NXP I.MX7 DUAL 1GHZ + 512MB RAM + SD CARDSLOT
  • Buy 10 for $56.40 each and save 4%
  • Buy 50 for $54.99 each and save 7%
  • Buy 100 for $53.11 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX7 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A7 + M4
PMICNXP PF3000
Memory512MB DDR3L
StorageMicroSD Cardslot
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRGMII

Signaling

I/ORGB TTL
MIPI CSI
MIPI DSI
RGMII
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux
Real Time OS

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis