PICO-IMX6ULL Top

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-IMX6Y2-09-R02-E04-TE

SKU: PICOIMX6Y209R02E04TE

Quick Overview

PICO SOM NXP I.MX6 ULL 900MHZ + 256MB DDR3L + 4GB EMMC EXTENDED TEMP -20~70C
  • Buy 100 for $48.00 each and save 15%

SPECIFICATION

Core System

ProcessorNXP i.MX6 ULL
Processor Speed900MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory256MB DDR3L
Storage4GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineSoC Integrated
Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
Operation TemperatureExtended: -20° to +70° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis