Processor | NXP i.MX6 Solo |
---|---|
Processor Speed | 1GHz |
Architecture | ARM Cortex-A9 |
Memory | 512MB DDR3 |
Storage | MicroSD Cardslot |
Board-to-Board Connector | Edison compatibile connector PICO 70-pin Hirose connectors |
System on Module | PICO SOM |
Network LAN | RGMII |
---|
I/O | HDMI LVDS (Single Channel) RGB TTL MIPI CSI MIPI DSI RGMII PCIe USB USB OTG I²S SDIO CAN UART SPI I²C PWM GPIO |
---|
Graphic Engine | Vivante GC320 (2D Composition) Vivante GC880 (Solo/DualLite) |
---|---|
Video Decode | 1080p30 + D1 (Solo/DualLite) |
Video Encode | BP/Dual 720p |
Camera | MIPI CSI (2 lanes) |
Audio Codec | On carrier board |
---|---|
Audio Interface | I²S (1 channel) |
Power Input | 4.2-5.25V DC |
---|---|
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|---|
Extended Support | Commercial Linux |
Dimensions | TBD |
---|---|
Form Factor | PICO Compute Module |
Weight | 8 grams |
Operation Temperature | Commercial: 0° to +60° C |
Relative Humidity | 10 to 90 % |
MTBF | >100 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |