PICO-IMX6G2-05-R05-E04

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-IMX6G2-05-R05-E04

SKU: PICOIMX6G205R05E04

Quick Overview

PICO SOM NXP I.MX6 ULTRALITE 528MHZ + 512MB DDR3L + 4GB EMMC
  • Buy 10 for $51.60 each and save 4%
  • Buy 50 for $50.31 each and save 7%
  • Buy 100 for $48.59 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX6 UL
Processor Speed528MHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory512MB DDR3L
Storage4GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM

Connectivity

Network LANRMII

Signaling

I/ORGB TTL
RMII
USB
USB OTG
I²S
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input4.2-5.25V DC
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu

Environmental and Mechanical

Dimensions37 x 40 mm / 1⅜ x 1⅝ inch
Form FactorPICO Compute Module
Weight8 grams
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis