Processor | NXP i.MX6 UL |
---|---|
Processor Speed | 528MHz |
Architecture | ARM Cortex-A7 |
PMIC | NXP PF3000 |
Memory | 512MB DDR3L |
Storage | 4GB eMMC |
Board-to-Board Connector | Edison compatibile connector PICO 70-pin Hirose connectors |
System on Module | PICO SOM |
Network LAN | RMII |
---|
I/O | RGB TTL RMII USB USB OTG I²S CAN UART SPI I²C PWM GPIO |
---|
Graphic Engine | Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline |
---|
Audio Codec | On carrier board |
---|---|
Audio Interface | I²S (1 channel) |
Power Input | 4.2-5.25V DC |
---|---|
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu |
---|
Dimensions | 37 x 40 mm / 1⅜ x 1⅝ inch |
---|---|
Form Factor | PICO Compute Module |
Weight | 8 grams |
Operation Temperature | Industrial: -40° to +85° C |
Relative Humidity | 10 to 90 % |
MTBF | >100 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |