TAM-3517-I

Double click on above image to view full picture

Zoom Out
Zoom In

TAM-3517-I

SKU: TAM-3517-I

Quick Overview

TI AM3517 SYSTEM ON MODULE WITH 256MB DDR2 RAM AND 512MB NAND FLASH

Only 200 left

  • Buy 250 for $90.00 each and save 10%
  • Buy 500 for $87.50 each and save 12%

SPECIFICATION

Core System

ProcessorTI Sitara AM3517
ArchitectureARM Cortex-A8
PMICTI TPS65023
Memory256MB DDR2
Storage512MB NAND Flash
Board-to-Board Connector200 pin SO-DIMM

Connectivity

Network LAN1x SMSC LAN9220

Signaling

I/ORGB TTL
LAN
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Android
Extended SupportWindows Embedded Compact

Environmental and Mechanical

Dimensions67.6 x 50 mm (2⅝ x 2 inch)
Weight12 grams
TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives