FLEX-IMX8M-MINI Top

Double click on above image to view full picture

Zoom Out
Zoom In

FLEX-IMX8MMQ-18-R10-E16-TI

SKU: FLEXIMX8MMQ18R10E16TI

Quick Overview

FLEX SOM NXP I.MX8M Mini QUAD 1.8GHZ + 1GB RAM + 16GB EMMC INDUSTRIAL TEMP -40~85C
  • Buy 10 for $90.00 each and save 4%
  • Buy 50 for $87.75 each and save 7%
  • Buy 100 for $84.75 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memory1GB LPDDR4
Storage16GB eMMC
Board-to-Board Connector260-pin DDR4 SO-DIMM
System on ModuleFLEX SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OMIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode1080p240 H.264
Video Encode1080p120 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions69 x 35 mm
Form FactorFLEX Compute Module
Weight10 grams
Operation TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis