FLEX-IMX8M-MINI Top

Double click on above image to view full picture

Zoom Out
Zoom In

FLEX-IMX8MMQ-16-R10-E16-9377-TI

SKU: FLEXIMX8MMQ16R10E169377TI

Quick Overview

FLEX SOM NXP I.MX8M Mini QUAD 1.6GHZ + 1GB RAM + 16GB EMMC + QCA9377 802.11AC + BLUETOOTH 5 INDUSTRIAL TEMP -40~85C
  • Buy 10 for $108.00 each and save 4%
  • Buy 50 for $104.00 each and save 8%
  • Buy 100 for $96.00 each and save 15%

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.6Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memory1GB LPDDR4
Storage16GB eMMC
Board-to-Board Connector260-pin DDR4 SO-DIMM
System on ModuleFLEX SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Signaling

I/OMIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode1080p240 H.264
Video Encode1080p120 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
JapanTELEC: 201-180629
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives

Environmental and Mechanical

Dimensions69 x 35 mm
Form FactorFLEX Compute Module
Weight10 grams
Operation TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis