PICO-PI-IMX6Q-DEV

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-PI-IMX6Q-DEV

SKU: PICO-PI-IMX6Q-DEV

Quick Overview

Get started with the PICO-IMX6 Quad

Only 6 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
Memory1GB DDR3
Storage8GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 4.1 (BR+EDR+BLE)
AntennaMHF4 connector

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Quad)
Vivante GC2000 (Quad)
Video Decode1080p60 H.264 (Quad)
Video Encode1080p30 H.264
CameraMIPI CSI (4 lanes)

Display

LCD5 inch widescreen LCD with LED backlight
Resolution800 x 480 pixels
Luminance500 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives