PICO-PI-IMX6DL-DEV

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-PI-IMX6DL-DEV

SKU: PICO-PI-IMX6DL-DEV

Quick Overview

Get started developing with the i.MX6 DualLite

Only 10 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 DualLite
Processor Speed1GHz
ArchitectureARM Cortex-A9
Memory1GB DDR3
Storage8GB eMMC
Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
WiFi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 4.1 (BR+EDR+BLE)
AntennaMHF4 connector

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video EncodeBP/Dual 720p
CameraMIPI CSI (2 lanes)

Display

LCD5 inch widescreen LCD with LED backlight
Resolution800 x 480 pixels
Luminance500 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (1 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives