EDM1-IMX6PS-R05-E04-TI

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-IMX6PS-R05-E04-TI

SKU: EDM1IMX6PSR05E04TI

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 SOLO 800MHZ + PMIC + 512MB RAM + 4GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C
  • Buy 100 for $67.24 each and save 19%

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
Processor Speed800MHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory512MB DDR3
Storage4GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Compact
Weight20 grams
TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz