EDM1-IMX6PQ-R20-MSD

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-IMX6PQ-R20-MSD

SKU: EDM1IMX6PQR20MSD

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 QUADPLUS 1GHZ + PMIC + 2GB RAM + SD CARDSLOT + GIGABIT LAN

Only 2 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory2GB DDR3
StorageMicroSD Cardslot
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)
Vivante GC2000 (Dual/Quad)
Vivante GC2000+ (QuadPlus)
Video Decode1080p60 H.264 (Dual/Quad)
HD (1080p +720p) (QuadPlus)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Compact
Weight20 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz