EDM1-CF-IMX6S-10-R512-NI4G-L-2C

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-CF-IMX6S-10-R512-NI4G-L-2C

SKU: EDM1CFIMX6S10R512NI4GL2C

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 SOLO 1GHZ + 512MB RAM + 4GB EMMC + GIGABIT LAN + 2 CAN

Only 6 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
Processor Speed1GHz
ArchitectureARM Cortex-A9
Memory512MB DDR3
Storage4GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8031 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
GPMC
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (2 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (1 channel)
S/PDIF

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Dimensions82 x 60 mm / 3⅝ x 2⅜ inch
Form FactorEDM Standard
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz