EDM1-IMX6 Top

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-IMX6D-10-R10-MSD-9377

SKU: EDM1IMX6D10R10MSD9377

Quick Overview

EDM COMPACT TYPE 1 NXP I.MX6 DUAL 1GHZ + PMIC + 1GB RAM + SD CARDSLOT + GIGABIT LAN + QCA9377 802.11AC + BLUETOOTH
  • Buy 100 for $108.00 each and save 15%

SPECIFICATION

Core System

ProcessorNXP i.MX6 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory1GB DDR3
StorageMicroSD Cardslot
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Signaling

I/OHDMI
LVDS (Single Channel)
RGB TTL
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad/QuadPlus)
Vivante GC2000 (Dual/Quad)
Video Decode1080p60 H.264 (Dual/Quad)
Video EncodeBP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux
Real Time OS

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
JapanTELEC: 201-180629
Australia/New ZealandRCM
Bluetooth LogoQDID 150839 (Bluetooth 4.2)
CertificationCompliant with RoHS / REACH directives

Environmental and Mechanical

DimensionsTBD
Form FactorEDM Compact
Weight20 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis