EDM-IMX8 Top

Double click on above image to view full picture

Zoom Out
Zoom In

EDM-IMX8MQ13-R10-E16-TI

SKU: EDMIMX8MQ13R10E16TI

Quick Overview

EDM SOM NXP I.MX8M QUAD 1.3GHZ + 1GB RAM + 16GB EMMC + GIGABIT LAN INDUSTRIAL TEMP -40~85C
  • Buy 10 for $105.30 each and save 4%
  • Buy 50 for $101.40 each and save 8%
  • Buy 100 for $93.60 each and save 15%

SPECIFICATION

Core System

ProcessorNXP i.MX8M Quad
Processor Speed1.3GHz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71837
Memory1GB LPDDR4
Storage16GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OHDMI
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode4K UltraHD HDR 4Kp60, H.265 VP9
Video Encode1080p120 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Certification and Compliance

CertificationCompliant with CE / FCC / RoHS / REACH directives

Environmental and Mechanical

DimensionsTBD
Form FactorEDM Compact
WeightTBD
Operation TemperatureIndustrial: -40° to +85° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis