EDM-IMX7 Top

Double click on above image to view full picture

Zoom Out
Zoom In

EDM-IMX7D-10-R10-E16-L2-9377

SKU: EDMIMX7D10R10E16L29377

Quick Overview

EDM SOM NXP I.MX7 DUAL 1GHZ + 1GB RAM + 16GB EMMC + 2 GIGABIT ETHERNET + QCA9377 802.11AC + BLUETOOTH 5
  • Buy 10 for $82.80 each and save 4%
  • Buy 50 for $80.73 each and save 7%
  • Buy 100 for $77.97 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX7 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A7 + M4
PMICNXP PF3000
Memory1GB DDR3L
Storage16GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN2x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Signaling

I/ORGB TTL
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
JapanTELEC: 201-180629
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis