Wandboard Quad (i.MX6)

Double click on above image to view full picture

Zoom Out
Zoom In

Wandboard Quad (i.MX6)

SKU: WB-IMX6Q-BW

Quick Overview

Wandboard Quad NEW REVISION with updated WiFi and Powermanagement IC

Only 85 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory2GB DDR3
StorageMicroSD Cardslot
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole
UART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Broadcom BCM4339 802.11 a/b/g/n/ac
Bluetooth1x Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)
Antennau.FL connector

Internal Headers

Internal DisplayMIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
PWM
SATA
SPI
UART

External Connectors

External Display1x HDMI
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
S/PDIF (optical)
Network1x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG
Serial1x RS-232
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC355 (Dual/Quad/QuadPlus)
Vivante GC2000 (Dual/Quad)
Video Decode1080p60 H.264 (Dual/Quad)
Video Encode1080p30 H.264
BP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input5V DC +/-5%
Power Connector5.5/2.1mm barrel jack
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions95 x 95 mm
Weight100 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %