Processor | NXP i.MX8M Plus |
---|---|
Processor Speed | 1.8Ghz |
Architecture | ARM Cortex-A53 + M7 |
PMIC | NXP PCA9450 |
Memory | 2GB LPDDR4 |
Storage | 32GB eMMC |
Board-to-Board Connector | EDM Type G connector (260-pin) |
System on Module | EDM SOM |
Debug Interface | JTAG Interface by Through-hole |
Network LAN | 1x Atheros AR8035 Gigabit LAN |
---|
Expansion Slots | 1x M.2 slot |
---|
Internal Display | 1x dual channel LVDS (expansion header) 1x TOUCH connector |
---|---|
Expansion Headers | CAN GPIO I²C I²S PWM SPI UART |
External Display | 1x HDMI |
---|---|
Audio Connectors | CTIA compliant 3.5mm audio jack |
Network | 1x RJ45 |
USB | 1x USB 3.0 Host 1x USB 3.0 OTG (Type-C) 2x USB 3.0 Host |
Serial | 2x UART |
Buttons | 1x Boot Select 1x Reset |
Indicators | 1x PWR LED |
SIM Cardslot | 1x Nano-SIM cardslot |
SD Cardslot | 1x microSD cardslot |
Graphic Engine | Vivante GC520L (2D) Vivante GC7000UL |
---|---|
Video Decode | HD (1080p +720p) (QuadPlus) |
Video Encode | 1080p60 H.265, H.264 |
Camera | Dual MIPI CSI (4 lanes) |
I/O | HDMI LVDS (Dual Channel) MIPI CSI MIPI DSI LAN PCIe USB USB OTG I²S SDIO CAN UART SPI I²C PWM GPIO |
---|
Power Consumption | Depending on Configuration |
---|
Standard Support | Linux Yocto Android |
---|
Dimensions | TBD |
---|---|
Weight | TBD |
Operation Temperature | Commercial: 0° to +50° C |
USA | FCC Part 15 B |
---|---|
Certification | Compliant with CE / FCC / RoHS / REACH directives |