EDM1-GNOME-IMX7 (NXP i.MX7) Development Kit

Double click on above image to view full picture

Zoom Out
Zoom In

EDM-GNOME-IMX7

SKU: EDMGNOMEIMX7

Quick Overview

EDM-GNOME-IMX7 evaluation and development kit based on NXP i.MX7 Dual applications processor with 1GB DDR3L memory, 16GB eMMC storage, supporting Wi-Fi 5 - 802.11 a/b/g/n/ac and Bluetooth 5 (BR EDR BLE).

The kit includes EDM-GNOME-IMX7 evaluation board, 5" PCAP Multi Touch LCD display, MHF4 antenna, USB Type-C and Micro USB cables, RTC battery, 2-pin Micro-Fit 3.0 DC power latch cable, and stands.

SPECIFICATION

Core System

ProcessorNXP i.MX7 Dual
Processor Speed1GHz
ArchitectureARM Cortex-A7
PMICNXP PF3000
Memory1GB DDR3L
Storage16GB eMMC
System on ModuleEDM SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN2x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x TOUCH connector
Expansion HeadersGPIO
I²C
I²S
PWM
RS232
SPI
USB

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset
SD Cardslot1x microSD cardslot

Video

Graphic EngineImage re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio

Audio CodecNXP SGTL5000

Sensors

RTCwith backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Dimensions100 (W) x 72 (H) x 48 (D) mm
Form FactorPico-ITX
Weight150 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives