EDM1-FAIRY-IMX6DL-DEV

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-FAIRY-IMX6DL-DEV

SKU: EDM1FAIRYIMX6DLDEV

Quick Overview

EDM1-FAIRY-IMX6DL-SYSTEM evaluation and development kit based on NXP i.MX6 DualLite applications processor with 1GB DDR3 memory, 16GB eMMC storage, supporting Wi-Fi 5 - 802.11 a/b/g/n/ac and Bluetooth 5 (BR EDR BLE) in a convenient assembled metal enclosure.

The kit includes EDM1-FAIRY-IMX6 evaluation board, MHF4 antenna, and female DC Power to terminal block adapter.

Only 5 left

SPECIFICATION

Core System

ProcessorNXP i.MX6 DualLite
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory1GB DDR3
Storage16GB eMMC
System on ModuleEDM SOM
Debug InterfaceJTAG Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

Expansion Interfaces

Expansion Slots2x mini-PCIe with SIM cardslot

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x single channel LVDS (expansion header)
Expansion HeadersCAN
GPIO
I²C
I²S
RS232
SPI

External Connectors

External Display1x HDMI
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
S/PDIF (optical)
Network1x RJ45
USB1x USB 2.0 OTG
2x USB 2.0 Host
Serial1x RS-232/422/485
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC880 (Solo/DualLite)
Video Decode1080p30 + D1 (Solo/DualLite)
Video EncodeBP/Dual 720p

Audio

Audio CodecNXP SGTL5000
TI TLV320AIC23B

Sensors

3-Axis MovementSTMicroelectronics LIS331DLH
Light SensorIntersil ISL29023IROZ-TZ
CompassNXP MAG3110FCR1
RTCmaxim integrated DS1337+
with backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin 5.08mm Terminal Block 2EHDRM-02P
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

Enclosure MaterialMetal
Dimensions152 (W) x 110 (H) x 40 (D) mm
Weight510 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis