EDM-WIZARD-IMX8M (NXP i.MX8M) - development kit

Double click on above image to view full picture

Zoom Out
Zoom In

EDM-WIZARD-IMX8M

SKU: EDMWIZARDIMX8M

Quick Overview

Get started with the EDM-IMX8M with our EDM Wizard evaluation starting kit.
Loading The product configurator is being loaded...

* Required Fields

$279.00

SPECIFICATION

Core System

ProcessorNXP i.MX8M Quad
Processor Speed1.5GHz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71837
Memoryup to 4GB LPDDR4
Storage16GB eMMC
Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Expansion Interfaces

Expansion Slots1x M.2 slot
1x mini-PCIe

Internal Headers

Internal DisplayMIPI DSI signals on 70-pin Hirose connector
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
USB

External Connectors

External Display1x HDMI
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Buttons1x Reset
SIM Cardslot2x Micro-SIM cardslot

Video

Graphic EngineVivante GC7000Lite
Video Decode4K UltraHD HDR 4Kp60, H.265 VP9
Video Encode1080p30 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecCirrus Logic WM8960
SpeakerAudio speaker connector (stereo) (2W pre-amplified)

Sensors

RTC2-pin header battery connector
with backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

Dimensions170 (W) x 170 (H) x 26.8 (D) mm
Form FactorMini-ITX
Weight210 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives