EDM1-FAIRY-START

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-FAIRY-START

SKU: EDM1FAIRYSTART

Quick Overview

EDM Type 1 Development Evaluation Board
  • Buy 10 for $132.00 each and save 16%

SPECIFICATION

Core System

Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM

Expansion Interfaces

Expansion Slots2x mini-PCIe with SIM cardslot

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x single channel LVDS (expansion header)
Expansion HeadersCAN
GPIO
I²C
I²S
RS232
SATA
SPI

External Connectors

External Display1x HDMI
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
S/PDIF (optical)
Network1x RJ45
USB1x USB 2.0 OTG
2x USB 2.0 Host
Serial1x RS-232/422/485
Buttons1x Reset
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000
TI TLV320AIC23B
Audio InterfaceI²S (2 channel)
SpeakerAudio speaker connector (stereo) (2W pre-amplified)

Sensors

3-Axis MovementSTMicroelectronics LIS331DLH
Light SensorIntersil ISL29023IROZ-TZ
CompassNXP MAG3110FCR1
RTCmaxim integrated DS1337+
2-pin header battery connector

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin 5.08mm Terminal Block 2EHDRM-02P
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions147 x 102 mm
Form Factor3.5"
Weight115 grams
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives