EDM1-GNOME

Double click on above image to view full picture

Zoom Out
Zoom In

EDM1-GNOME

SKU: EDM1-GNOME

Quick Overview

Baseboard for EDM Type 1 SOM's

SPECIFICATION

Core System

Board-to-Board ConnectorEDM connector (314-pin MXM3)
System on ModuleEDM SOM
Debug InterfaceUART Interface by Through-hole

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
Expansion HeadersGPIO
I²C
I²S
PWM
RS232
SPI
USB
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 2.0 Host
1x USB 2.0 OTG (Type-C)
Buttons1x Reset
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000
Audio InterfaceI²S (2 channel)

Sensors

RTCmaxim integrated DS1337+
2-pin header battery connector

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions100 x 72 mm
Form FactorPico-ITX
Weight64 grams
TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock50G/25ms
Vibration20G/0-600Hz
CertificationCompliant with CE / FCC / RoHS / REACH directives