AXON-IMX8MMQ-18-R40-E16-F03

Double click on above image to view full picture

Zoom Out
Zoom In

AXON-IMX8MMQ-18-R40-E16-F03

SKU: AXONIMX8MMQ18R40E16F03

Quick Overview

AXON SOM NXP I.MX8M Mini QUAD 1.8GHZ + 4GB RAM + 16GB EMMC
  • Buy 10 for $114.00 each and save 4%
  • Buy 50 for $111.15 each and save 7%
  • Buy 100 for $107.35 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memory4GB LPDDR4
Storage16GB eMMC
System on ModuleAXON SOM

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OMIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC7000Lite
Video Decode1080p60 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis