AXON-IMX6Q-10-R10-E16-F03

Double click on above image to view full picture

Zoom Out
Zoom In

AXON-IMX6Q-10-R10-E16-F03

SKU: AXONIMX6Q10R10E16F03

Quick Overview

AXON SOM NXP I.MX6 QUAD 1.0GHZ + 1GB RAM + 16GB EMMC
  • Buy 10 for $98.40 each and save 4%
  • Buy 50 for $95.94 each and save 7%
  • Buy 100 for $92.66 each and save 10%

SPECIFICATION

Core System

ProcessorNXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory1GB DDR3L
Storage16GB eMMC
System on ModuleAXON SOM

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN

Signaling

I/OHDMI
LVDS (Single Channel)
LVDS (Dual Channel)
RGB TTL
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Quad)
Vivante GC2000 (Quad)
Video Decode1080p60 H.264 (Quad)
Video EncodeBP/Dual 720p
CameraMIPI CSI (4 lanes)

Audio

Audio CodecOn carrier board
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android

Environmental and Mechanical

DimensionsTBD
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis