AXON-WIZARD-IMX8M-MINI Development Kit

Double click on above image to view full picture

Zoom Out
Zoom In

AXON-WIZARD-IMX8M-MINI

SKU: AXONWIZARDIMX8MMINI

Quick Overview

Get started with the AXON-IMX8M-MINI development kit

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memoryup to 4GB LPDDR4
Storage16GB eMMC
Board-to-Board ConnectorAXON 80-pin Hirose connectors
System on ModuleAXON SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth 5
AntennaMHF4 connector

Expansion Interfaces

Expansion Slots1x M.2 slot
1x mini-PCIe

Internal Headers

Internal DisplayMIPI DSI signals on 70-pin Hirose connector
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
USB

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network2x RJ45
USB1x USB 3.0 OTG (Type-C)
2x USB 3.0 Host
Micro USB 2.0 OTG Debug Port
Buttons1x Reset
SIM Cardslot2x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC Nano Ultra
Video Decode1080p60 H.264
Video Encode1080p60 H.264
CameraMIPI CSI (4 lanes)

Audio

Audio CodecCirrus Logic WM8960
SpeakerAudio speaker connector (stereo) (2W pre-amplified)

Sensors

RTC2-pin header battery connector
with backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

Dimensions170 (W) x 170 (H) x 24.6 (D) mm
Form FactorMini-ITX
Weight180 grams
Operation TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis