AXON-WIZARD-IMX8M-MINI

Double click on above image to view full picture

Zoom Out
Zoom In

AXON-WIZARD-IMX8M-MINI

SKU: AXONWIZARDIMX8MMINI

Quick Overview

Get started with the AXON-IMX8M-MINI development kit

SPECIFICATION

Core System

ProcessorNXP i.MX8M Mini Quad
Processor Speed1.8Ghz
ArchitectureARM Cortex-A53 + M4
PMICROHM BD71847
Memoryup to 4GB LPDDR4
StorageeMMC (16GB Default)
Board-to-Board ConnectorAXON 80-pin Hirose connectors
System on ModuleAXON SOM
Debug InterfaceMicro USB debug

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

Expansion Interfaces

Expansion Slots1x M.2 slot
1x mini-PCIe

Internal Headers

Internal DisplayMIPI DSI signals on 70-pin Hirose connector
Expansion HeadersGPIO
I²C
I²S
PWM
SPI
UART
USB

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 OTG (Type-C)
2x USB 2.0 Host
Buttons1x Reset
SIM Cardslot2x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC Nano Ultra
Video Decode1080p60 H.264
Video Encode1080p60 H.264
CameraMIPI CSI (4 lanes)

Signaling

I/OMIPI CSI
MIPI DSI
RGMII
PCIe
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Audio

Audio CodecCirrus Logic WM8960
SpeakerAudio speaker connector (stereo) (2W pre-amplified)

Sensors

RTC2-pin header battery connector
with backup Battery

Power Specifications

Power Input12V DC +/-5%
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

Dimensions170 (W) x 170 (H) x 24.6 (D) mm
Form FactorMini-ITX
Weight180 grams
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives