AXON-PI-IMX6 (NXP i.MX6) Development Kit

Double click on above image to view full picture

Zoom Out
Zoom In

AXON-PI-IMX6

SKU: AXONPIIMX6

Quick Overview

AXON-PI-IMX6
Loading The product configurator is being loaded...

* Required Fields

$175.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 DualLite
NXP i.MX6 Quad
Processor Speed1GHz
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memory1GB DDR3L
Storage16GB eMMC
Board-to-Board ConnectorAXON 80-pin Hirose connectors
System on ModuleAXON SOM

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Wi-Fi1x Qualcomm Atheros QCA9377 Wi-Fi 5 - 802.11 a/b/g/n/ac
Bluetooth1x Qualcomm Atheros QCA9377 Bluetooth
AntennaMHF4 connector

External Connectors

External Display1x HDMI
Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 Host
Buttons1x Reset
1x GPIO
SD Cardslot1x microSD cardslot

Video

Graphic EngineVivante GC320 (2D Composition)
Vivante GC355 (Dual/Quad)
Vivante GC2000 (Dual/Quad)
Video Decode1080p60 H.264 (Quad)
Video Encode1080p30 H.264
CameraMIPI CSI (4 lanes)

Signaling

I/OHDMI
LVDS (Single Channel)
LVDS (Dual Channel)
RGB TTL
MIPI CSI
MIPI DSI
LAN
PCIe
USB
USB OTG
I²S
SPDIF
SATA
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Audio

Audio CodecCirrus Logic WM8960
Audio InterfaceI²S (2 channel)

Power Specifications

Power Input5V DC +/-5%
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Android

Environmental and Mechanical

DimensionsTBD
Form FactorAXON Compute Module
WeightTBD
Operation TemperatureCommercial: 0° to +60° C
Relative Humidity10 to 90 %
MTBF>100 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis

Certification and Compliance

USAFCC ID: 2AKZA-QCA9377
CanadaIC: 22364-QCA9377
JapanTELEC: 201-180629
European UnionEN 55032 / EN 55024
EN 300 328 v2.1.1
EN 301 893 v2.1.1
Australia/New ZealandRCM
CertificationCompliant with RoHS / REACH directives