PICO-HOBBIT-FL

Double click on above image to view full picture

Zoom Out
Zoom In

PICO-HOBBIT-FL

SKU: PICOHOBBITFL

Quick Overview

PICO HOBBIT CARRIER BOARD WITH FAST ETHERNET LAN
  • Buy 10 for $36.00 each and save 4%
  • Buy 50 for $35.10 each and save 7%
  • Buy 100 for $33.90 each and save 10%

SPECIFICATION

Core System

Board-to-Board ConnectorEdison compatibile connector
PICO 70-pin Hirose connectors
System on ModulePICO SOM
Debug InterfaceUART Interface by Through-hole

Connectivity

Network LAN1x Micrel KSZ8081RNBCA Fast Ethernet LAN

Internal Headers

Internal Display1x 24-bit TTL RGB signals (expansion header)
1x single channel LVDS (expansion header)
MIPI DSI signals on 33-pin FPC connector
Expansion HeadersGPIO
I²C
PWM
SPI
MikroBUSADC, GPIO, I²C, PWM, SPI, UART

External Connectors

Audio ConnectorsCTIA compliant 3.5mm audio jack
Network1x RJ45
USB1x USB 2.0 OTG (Type-C)
Buttons1x Reset
SD Cardslot1x microSD cardslot

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power Input5V DC +/-5%
Power Connector5.5/2.1mm barrel jack
Power ConsumptionDepending on Configuration

Environmental and Mechanical

Dimensions100 x 45 mm
Weight30 grams