Processor | NXP i.MX6 Solo NXP i.MX6 DualLite NXP i.MX6 Quad |
---|---|
Architecture | ARM Cortex-A9 |
PMIC | NXP MMPF0100 |
Memory | up to 2GB DDR3 |
Storage | eMMC (4GB Default) |
Network LAN | 1x Atheros AR8035 Gigabit LAN |
---|---|
Power over Ethernet | PoE function 802.3at (optional) |
Expansion Slots | 2x M.2 slot 2x mini-PCIe with SIM cardslot |
---|
Network | 1x 8-pin M12 |
---|---|
USB | 1x 8-pin M12 (2x USB 2.0 Host) |
Serial | 1x 8-pin M12 (1x RS-232) |
Video Decode | 1080p30 + D1 (Solo/DualLite) 1080p60 H.264 (Quad) |
---|---|
Video Encode | 1080p30 H.264 BP/Dual 720p |
LCD | 15.6 inch widescreen LCD with LED backlight |
---|---|
Resolution | 1366 x 768 pixels |
Luminance | 300 cd/m² |
Maximum Colors | 16.7 million |
Touchscreen | Projective Capacitive (multitouch) |
Power Input | Available with 12V, 8-36V (wide power input) |
---|---|
Power Over Ethernet | PoE function 802.3at (optional) |
Power Connector | 3-pin M12 |
Power Consumption | Depending on Configuration |
Standard Support | Linux Yocto Ubuntu Android |
---|
Enclosure Material | Stainless Steel |
---|---|
Front Bezel | Stainless Steel |
IP Rating | IP69K |
Dimensions | 438 (W) x 289 (H) x 56 (D) mm |
Weight | 7100 grams |
Operation Temperature | Commercial: 0° to +50° C |
Relative Humidity | 10 to 90 % |
MTBF | 50 000 Hours |
Shock | 15G half-sine 11 ms duration |
Vibration | 1 Grms random 5-500Hz hr/axis |
Certification | Compliant with CE / FCC / RoHS / REACH directives |
Power Expansion Module | TXB-P1-12V-LAN1 (12V 3A) TXB-P1-1030V-LAN1 (8-36V 5A) TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at) |
---|
VESA Mounting | 75*75 VESA MIS-D Standard (separate purchase) |
---|---|
Yoke Mounting | Yoke Standard 50mm (separate purchase) |