TEP-1560-IMX6

Double click on above image to view full picture

Zoom Out
Zoom In

TEP-1560-IMX6

SKU: TEP1560IMX6

Quick Overview

TEP-1560-IMX6 MULTITOUCH 15.6 INCH PCAP HMI
Loading The product configurator is being loaded...

* Required Fields

$749.00

SPECIFICATION

Core System

ProcessorNXP i.MX6 Solo
NXP i.MX6 DualLite
NXP i.MX6 Quad
ArchitectureARM Cortex-A9
PMICNXP MMPF0100
Memoryup to 2GB DDR3
StorageeMMC (4GB Default)

Connectivity

Network LAN1x Atheros AR8035 Gigabit LAN
Power over EthernetPoE function 802.3at (optional)

Expansion Interfaces

Expansion Slots2x M.2 slot
2x mini-PCIe with SIM cardslot

External Connectors

External Display1x HDMI
1x VGA 15-pin D-SUB
Audio Connectors1x 3.5mm jack Microphone
1x 3.5mm jack Stereo Audio in
1x 3.5mm jack Stereo Audio out
Network1x RJ45
USB1x USB 2.0 OTG (Type-C)
4x USB 2.0 Host
CAN Bus2x Flex CAN version 2.0B compliant
Serial2x RS-232
GPIO8x GPIO
Buttons1x Boot Select
1x Reset
Indicators1x Programmable LED
SIM Cardslot1x Micro-SIM cardslot
SD Cardslot1x microSD cardslot

Video

Video Decode1080p30 + D1 (Solo/DualLite)
1080p60 H.264 (Quad)
Video Encode1080p30 H.264
BP/Dual 720p

Display

LCD15.6 inch widescreen LCD with LED backlight
Resolution1366 x 768 pixels
Luminance300 cd/m²
Maximum Colors16.7 million
TouchscreenProjective Capacitive (multitouch)

Audio

Audio CodecNXP SGTL5000

Power Specifications

Power InputAvailable with 12V, 24V, 8-36V (wide power input)
Power Over EthernetPoE function 802.3at (optional)
Power Connector2-pin Micro-Fit 3.0
Power ConsumptionDepending on Configuration

Operation Systems

Standard SupportLinux
Yocto
Ubuntu
Android
Extended SupportCommercial Linux

Environmental and Mechanical

Enclosure MaterialMetal
Front BezelBrushed Anodized Aluminium
IP RatingIP65 Front
Dimensions407 (W) x 257 (H) x 62 (D) mm
Weight4000 grams
TemperatureCommercial: 0° to +50° C
Relative Humidity10 to 90 %
MTBF50 000 Hours
Shock15G half-sine 11 ms duration
Vibration1 Grms random 5-500Hz hr/axis
CertificationCompliant with CE / FCC / RoHS / REACH directives

Modular Expansion Options

Power Expansion ModuleTXB-P1-12V-LAN1 (12V 3A)
TXB-P1-24V-LAN1 (24V 3A)
TXB-P1-1030V-LAN1 (8-36V 5A)
TXB-P1-12V-POE1 (12V 3A) or (PoE 802.3at)
I/O Expansion ModuleTXB-I2-GS2-GC2-GG8 (Galvanic Isolated 2x RS-232 + 2x CAN + 8x GPIO)
TXB-I2-S2-C2-G8 (2x RS-232 + 2x CAN + 8x GPIO)

Mounting Options

Rear Mounting14 mounting clips required (included)
VESA Mounting100*100 VESA MIS-D Standard (separate purchase)
Surface Mounting16 mounting holes